From powerful metal cutting to delicate machining, all the way to machining hard-to-access areas. With the SCHUNK Selection Kit you are well equipped for a wide range of applications. The set consisting of TENDO Silver, TENDO Slim 4ax and TENDO E compact covers up to 26 different application variants in combination with the intermediate sleeves and clamping extensions that are included. This means you are well-equipped for a wide range of applications. Whether drilling, milling, finishing or threading, the kit offers a suitable combination for virtually everything.
All components are easy to handle and can be used directly without requiring any additional peripheral devices. In addition, the SCHUNK Selection Kit seamlessly fits into the world of SCHUNK components and can be easily expanded at any time.