SKP HSK 50
Clamping force tester
ID 205963
SKP HSK 50, Clamping force tester
- For interface: HSK 50
- Diameter: 50 mm
Technical details
For interface | HSK 50 |
---|---|
D1 [mm] | 50.0 |
D2 [mm] | 54.5 |
L1 [mm] | 104.0 |
L2 [mm] | 216.0 |
Weight [kg] | 1.74 |