TRIBOS-Mini SRE 9
Reduction insert
ID 201971
TRIBOS-Mini SRE 9, Reduction insert
- For clamping diameter: Ø0.3-Ø6, Ø1/8", Ø3/16"
- Length L1: 22.5 mm
Technical details
For clamping diameter | Ø0.3-Ø6, Ø1/8", Ø3/16" |
---|---|
D2 [mm] | 9.0 |
L1 [mm] | 22.5 |
Weight [kg] | 0.743 |
The maximum clamping pressure for TRIBOS-Mini and TRIBOS-Mini SVL is 85 bar