TRIBOS-Mini SVL-12 Ø6x100 KD
Polygon clamping extensions, coolant-proof
ID 1539016
TRIBOS-Mini SVL-12 Ø6x100 KD, Polygon clamping extensions, coolant-proof
- TRIBOS-Mini SVL
- Clamping diameter: 6 mm
- Machine-side clamping diameter: 12 mm
- Overall length: 100 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Min. torque: 4.5 Nm
Technical details
Technology | Polygon clamping extensions, coolant-proof |
---|---|
Series | TRIBOS-Mini SVL |
Toolholder interface | SVL-12 KD |
Clamping diameter D1 | 6 mm |
D2 [mm] | 9 |
D3 [mm] | 11 |
D5 | 12 mm |
Overall length L [mm] | 100 |
L2 [mm] | 37.5 |
L3 [mm] | 35 |
L4 [mm] | 22.5 |
L5 [mm] | 24 |
Min. torque [Nm] | 4.5 |
Weight [kg] | 0.09 |
For Ø 6 mm, the run-out accuracy amounts to ≤ 0.005 mm at an unclamped length of 2.5 x D
Version
Works perfectly combined with our TENDO and TRIBOS toolholding systems
Run-out accuracy
< 0.003 mm at 2.5 x D
Tool shank quality
h6
Max. speed limit
52.000 1/min
Individual
Can be individually shortened from the standard length of 100 mm to a minimum of 50 mm
CAD data
Drawings according to DIN SPEC 69874 are available at schunk.com; for more information please contact cad.cax.daten@de.schunk.com