GZB-S Ø3/4" Ø14 KD
Intermediate Sleeves, coolant-proof
ID 224402
GZB-S Ø3/4" Ø14 KD, Intermediate Sleeves, coolant-proof
- Coolant-proof
- Clamping diameter: 14 mm
- O.D.-Diameter: 3/4"
- Length: 50.5 mm
Technical details
Technology | Intermediate Sleeves, coolant-proof |
---|---|
Series | GZB-S KD |
Toolholder interface | GZB-S Ø 3/4" KD |
Clamping diameter D1 | 14 mm |
D2 | 3/4" |
D3 [mm] | 24.0 |
Projecting length L1 [mm]/[inch] | 50,5 mm / 2.0" |
L10 [mm] | 2.0 |
Weight [kg] | 0.1 |
Version
Coolant-proof
Run-out accuracy
≤ 0.003 mm
Cooling
For internal coolant supply
Coolant-proof up to max. 80 bar
Closed collar
Individual
Additional sizes and customized designs are available upon request