arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO Silver CAT 40 Ø8x2 1/2 Illustration similar

TENDO Silver CAT 40 Ø8x2 1/2"

Hydraulic expansion toolholder

ID 1479975

TENDO Silver CAT 40 Ø8x2 1/2", Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO Silver
  • Toolholder interface: CAT 40
  • Clamping diameter: 8 mm
  • Projecting length: 63.5 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 23 Nm
Scope of delivery: Does not include an actuation key
Technology Hydraulic expansion toolholder
Series TENDO Silver
Toolholder interface CAT 40
Toolholder standard ASME B5.50
Clamping diameter D1 8 mm
D2 [mm] 28.0
D3 [mm] 49.0
D6 [mm] 25.3
Projecting length L1 [mm]/[inch] 63,5 mm / 2.5"
L2 [mm] 37.0
L3 [mm] 10.0
L4 [mm] 25.0
L5 [mm] 44.45
G M5
Min. torque [Nm] 23.0
Weight [kg] 1.1
Coolant-proof yes
Standard length yes

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Does not include an actuation key

Individual
Additional sizes and customized designs are available upon request