In order to position several clamping force blocks very accurately, jig-produced positioning bores are integrated in the Z-version. The jig-produced positioning bores ensure a positioning accuracy of ±0.01 mm to the clamp center when changing the clamping force block.
The SCHUNK KSC3 centric clamping vise is very versatile due to its compact design and extremely high clamping force. This versatility is further enhanced by the new technical highlights.
Pneumatically actuated 2-jaw clamping force blocks of the third generation in a compact design with high clamping forces and new technical highlights. The clamping force blocks are available with standard stroke, long stroke or fixed jaw.
Spring-operated 2-jaw clamping force block of the 3rd. generation in a compact design with a high clamping force and new technical highlights. The clamping force blocks are available with standard jaw stroke, long stroke or fixed jaw.
Hydraulically actuated 2-jaw clamping force blocks of the 3rd. generation in a compact design with high clamping forces and new technical highlights. The clamping force blocks are available with standard stroke, long stroke or fixed jaw.
The SCHUNK KONTEC KSC-F single-acting vises are perfectly suitable for equipping palletizing systems. Due to the modular system, the VERO-S interface and the 160° quick clamping, they can be adapted to new clamping tasks in no time at all.
Pneumatically actuated 2-jaw clamping force blocks of the third generation with inductive monitoring of the jaw position for increased safety and automated applications.
Hydraulically actuated 2-jaw clamping force blocks of the 3rd. generation with inductive monitoring of the jaw position for increased safety and automated applications.
Pneumatically actuated 2-jaw clamping force blocks of the thirdgeneration in compact design with jaw quick-change system for extremely fast adaptation to new clamping tasks. The clamping force blocks are currently available with standard stroke or long stroke.
Hydraulically actuated 2-jaw clamping force blocks of the 3rd. Generation in compact design with jaw quick-change system for extremely fast adaptation to new clamping tasks. The clamping force blocks are currently available with standard stroke or long stroke.
Hydraulically actuated 3-jaw clamping force blocks in compact design with high clamping forces. These are available with standard jaw stroke and long stroke.
Pneumatically operated 2-jaw clamping force block with VERO-S interface for automated metal cutting of small components. These are available with standard jaw stroke and long stroke.
Pneumatically actuated 3-jaw clamping force blocks in compact design with high clamping forces. These are available with standard jaw stroke and long stroke.
5-axis vise with adjustable clamping center, largest basic clamping stroke and active jaw pull-down function for the complete and precise machining of the sixth side.