ROTA TB2-LH
Pneumatic 3-jaw power chuck with dual stroke system
This product has been discontinued and is no longer available.
Alternative products:
Pneumatic 3-jaw front-end chuck with fast stroke and clamping stroke and a large through-hole for O.D. clamping.
Description
Advantages – Your benefits
- Precision wedge hook pneumatic chuck for top quality demands
Allows excellent machining processes - Very large through-hole
Machining of all standard pipe diameters - High efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Visual safety devices
Maximum operating safety - Optimized lubrication system
Consistently high clamping forces are ensured - Monitoring the opening and closing process
Process-reliable operation of the lathe chuck - Fast ventilation of the pressure chambers
Shorter process times - Pneumatic cylinder integrated in the chuck
Especially suitable for lathes without a hydraulic cylinder - Sealed guideways
Optimum protection against coolant and chips - Air supply via distributor ring
Very simple control of the chuck - High clamping forces at system pressure
Ensure process reliability during machining - Low noise generation
Increased health protection - Corrosion-resistant functional components are hardened and ground on all sides
Ensures a long life span
Options and special information
- Powerhouses with fast stoke and clamping stroke
The principle of the ROTA TB2-LH power chuck is based on achieving a large, fast jaw stroke in combination with maximum clamping force at low air consumption. This is achieved with a fast clamping stroke (LH) based on two different transmission ratios of the chuck body. With an integrated pneumatic cylinder and distributor ring, the chuck can be actuated quickly and easily. However, these power chucks are only for O.D. clamping! - Furthermore, an effective anti-corrosive coating applied to the most important functional components, significantly protects the SCHUNK ROTA TB2-LH, therefore increasing the service life of the chuck.