KSC3-K 160-280
Basic clamping vise
Ident.-Nr. 1514292
Standard single-acting vise
Product features:
Product features:
- Without system jaws
- Nickel-plated base body
- Prepared for VERO-S
- Standard
- Dimensions: 160 x 280 x 70 mm
- Max. clamping force: 50 kN
- Max. torque: 175 Nm
- Weight: 21 kg
Technical details
| Width of the clamping vise [mm] | 160.0 |
|---|---|
| Max. clamping force [kN] | 50.0 |
| Max. torque [Nm] | 175.0 |
| Weight [kg] | 21.0 |
Scope of delivery
Vise, operating manual; without system jaws