CELSIO HSK-A 100 Ø14x130
焼きバメタイプ
ID 208214
CELSIO HSK-A 100 Ø14x130, ツールホルダー
- 焼きバメタイプ
- シリーズ: CELSIO
- ツールバーインターフェース: HSK-A 100
- クランプ径: 14 mm
- 突出長さ: 130 mm
- 振れ精度: ≤ 0.003 mm、クランピングボアで測定 (DIN 69882-8に準拠)
- バランスグレード: 25,000 RPM または Umax < 1 gmm 時に G2.5
- 最小トルク: 180 Nm
技術的詳細
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | HSK-A 100 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 14 mm |
| D2 [mm] | 34.0 |
| D6 [mm] | 27.0 |
| Projecting length L1 [mm]/[inch] | 130 mm / 5.1" |
| L2 [mm] | 47.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 101.0 |
| G | M10x1 |
| Min. torque [Nm] | 180.0 |
| Weight [kg] | 2.6 |
| Coolant-proof | yes |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Additional sizes and customized designs are available upon request