arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO HSK-A 63 Ø25x200 Illustration similar

CELSIO HSK-A 63 Ø25x200

Heat shrinking toolholder

ID 208158

CELSIO HSK-A 63 Ø25x200, Toolholders
  • Heat shrinking toolholder
  • Series: CELSIO
  • Toolholder interface: HSK-A 63
  • Clamping diameter: 25 mm
  • Projecting length: 200 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 680 Nm
Technology Heat shrinking toolholder
Series CELSIO
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 25 mm
D2 [mm] 53.0
D6 [mm] 44.0
Projecting length L1 [mm]/[inch] 200 mm / 7.9"
L2 [mm] 59.0
L3 [mm] 10.0
L4 [mm] 174.0
G M16x1
Min. torque [Nm] 680.0
Weight [kg] 2.2
Coolant-proof yes

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore holes for data carriers according to DIN 69873

MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request

Toolholder changes
For automatic toolholder changes

Length-setting screw
With adjustment screw for axial length adjustment

Balancing screw
With thread for balancing screws

Individual
Additional sizes and customized designs are available upon request