CELSIO HSK-A 80 Ø16x100
Tepelně smrštitelný upínač nástrojů
ID 208165
CELSIO HSK-A 80 Ø16x100, Upínače nástrojů
- Tepelně smrštitelný upínač nástrojů
- Řada: CELSIO
- Rozhraní upínače nástrojů: HSK-A 80
- Uchopovací průměr: 16 mm
- Projekční délka: 100 mm
- Obvodová házivost: ≤ 0,003 mm měřeno v upínacím otvoru (podle DIN 69882-8)
- Stupeň vyvážení: G2,5 při 25.000 ot/min nebo Umax < 1 gmm
- Min. točivý moment: 300 Nm
Technical details
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | HSK-A 80 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 16 mm |
| D2 [mm] | 34.0 |
| D6 [mm] | 27.0 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| L2 [mm] | 51.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 74.0 |
| G | M12x1 |
| Min. torque [Nm] | 300.0 |
| Weight [kg] | 1.5 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Balancing screw
With thread for balancing screws
Individual
Reinforced version also available
Additional sizes and customized designs are available upon request