arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CELSIO SK 50 Ø8x80 Illustration similar

CELSIO SK 50 Ø8x80

Heat shrinking toolholder

ID 208241

CELSIO SK 50 Ø8x80, Toolholders
  • Heat shrinking toolholder
  • Series: CELSIO
  • Toolholder interface: SK 50
  • Clamping diameter: 8 mm
  • Projecting length: 80 mm
  • Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 52 Nm
Technology Heat shrinking toolholder
Series CELSIO
Toolholder interface SK 50
Toolholder standard DIN ISO 7388-1 AD/AF
Clamping diameter D1 8 mm
D2 [mm] 27.0
D6 [mm] 21.0
Projecting length L1 [mm]/[inch] 80 mm / 3.1"
L2 [mm] 36.0
L3 [mm] 10.0
L4 [mm] 61.0
G M6
Min. torque [Nm] 52.0
Weight [kg] 2.9
Coolant-proof yes
Standard length yes

Run-out accuracy
≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Balancing screw
With thread for balancing screws

Individual
Additional sizes and customized designs are available upon request