CNC SDC SK 40 Ø1-16x80
CNC short drill chucks
ID 204467
CNC SDC SK 40 Ø1-16x80, Toolholders
- CNC short drill chucks
- Series: CNC short drill chucks
- Toolholder interface: SK 40
- Projecting length: 80 mm
- Balancing grade: G6.3 at 18,000 RPM or Umax < 1 gmm
Technical details
| Tecnologia | Mandris curtos CNC |
|---|---|
| Série | Mandris curtos CNC |
| Interface do porta-ferramentas | SK 40 |
| Padrão do porta-ferramentas | DIN ISO 7388-1 AD/AF |
| Diâmetro de fixação mín. D1 [mm] | 1.0 |
| Máx. diâmetro de aperto D1 [mm] | 16.0 |
| D2 [mm] | 50.0 |
| Comprimento de projeção L1 [mm]/[pol.] | 80 mm / 3.1" |
| Comprimento de projeção L1 [mm] | 80.0 |
| L4 [mm] | 60.9 |
| Peso [kg] | 1.46 |
| Com vedação do fluido de refrigeração | sim |
| Comprimentos padrão | sim |
Version
For clamping tools with cylindrical shanks
Balancing grade
G6.3 at 18,000 RPM or Umax < 1 gmm
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Suitable for tools with internal coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport
Scope of delivery
Including hexagon socket wrench
Individual
Additional sizes and customized designs are available upon request