arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KOM SK50 Ø40x100 Illustration similar

KOM SK50 Ø40x100

Combination shell and end mill adapters

ID 23001241

KOM SK50 Ø40x100, Toolholders
  • Combination shell and end mill adapters
  • Series: Combination shell and end mill adapters
  • Toolholder interface: SK 50
  • Clamping diameter: 40 mm
  • Thread in clamping diameter: M20
  • Projecting length: 100 mm
  • Run-out accuracy: ≤ 0.006 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes tightening bolt, drive ring, and feather key
技术 面铣刀适配器
系列 面铣刀适配器
刀具夹持接口 SK 50
刀柄标准 DIN ISO 7388-1 AD/AF
夹持直径 D1 40 mm
紧固螺钉螺纹 G M20
D2 [mm] 70
伸出长度 L1 [mm]/[英寸] 100 mm / 3.9"
L4 [mm] 80.9
L11 [mm] 41
L12 [mm] 27
重量 [kg] 5.51

型号
用于安装带纵向或横向槽的刀具

回转精度
从锥体到 D1 测量 ≤ 0.006 mm

平衡等级
转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm

RAM 数据采集器
符合 DIN 69873 规定的钻孔用于安装数据芯片

刀柄更换
对于自动更换刀柄

冷却剂供应
冷却液供应根据 ISO 7388 AD/AF
AF 型孔被密封以便运输

标配范围
包括拧紧螺栓、传动环和导向键

单独
可按照客户要求,提供其他尺寸和订制设计