arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MES CF HSK-A63 Ø16x160 Illustration similar

MES CF HSK-A63 Ø16x160

Face mill arbors

ID 23000218

MES CF HSK-A63 Ø16x160, Toolholders
  • Face mill arbors
  • Series: Face mill arbors
  • Cool Flow variant
  • Toolholder interface: HSK-A 63
  • Clamping diameter: 16 mm
  • Thread in clamping diameter: M8
  • Projecting length: 160 mm
  • Run-out accuracy: ≤ 0.006 mm measured from taper to D1
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes tightening bolt
Technology Face mill arbors
Series Face mill arbors
Toolholder interface HSK-A 63
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 16 mm
Thread tightening bolt G M8
D2 [mm] 38
Projecting length L1 [mm]/[inch] 160 mm / 6.3"
L4 [mm] 134
L11 [mm] 17
Weight [kg] 1.885
Cool Flow variant yes

Version
For mounting cutters with crosswise slot

Run-out accuracy
≤ 0.006 mm measured from taper to D1

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data carriers
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Coolant supply
Cool Flow design – optimal coolant supply directly to the cutting edge of the tool

Scope of delivery
Includes tightening bolt

Individual
Additional sizes and customized designs are available upon request