TRIBOS-M ER 25 Ø4x25.5
Polygonale gereedschapshouders
IDnr. 1356636
Dit product wordt stopgezet en zal slechts een beperkte tijd beschikbaar zijn.
Meer informatie en contact opnemen hier.
Ontdek het nu
Dit product kan alleen online worden aangevraagd.
TRIBOS-M ER 25 Ø4x25.5, Gereedschapshouders
- Polygonale gereedschapshouders
- Reeksen: TRIBOS-Mini
- Scheidingvlak met de gereedschaphouder: ER 25
- Klemdiameter: 4 mm
- Uitstekende lengte: 33 mm
- Uitloopnauwkeurigheid: ≤ 0,01 mm op 2,5 x D
- Min. draaimoment: 2.5 Nm
Technische gegevens
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-Mini |
| Toolholder interface | ER 25 |
| Toolholder standard | ISO 15488-A |
| Clamping diameter D1 | 4 mm |
| ER clamping size | ER 25 |
| D2 [mm] | 9.0 |
| D3 [mm] | 10.0 |
| L [mm] | 59.5 |
| Projecting length L1 [mm]/[inch] | 33 mm / 1.3" |
| L4 [mm] | 22.5 |
| L5 [mm] | 25.5 |
| G | M8x1 |
| Min. torque [Nm] | 2.5 |
| Weight [kg] | 0.25 |
Compatible with all conventional ER clamping nuts
These product variants are suitable for both milling as well as turning centers
These product variants are suitable for both milling as well as turning centers
Version
Rotationally symmetrical design
Run-out accuracy
≤ 0.01 mm of 2.5 x D
Tool shank quality
h6
Length-setting screw
Without adjustment screw for axial length adjustment
Depth stop available as accessory
Taper design
ER taper according to form A DIN-6388
Additional ER taper version available on request
Individual
Additional sizes and customized designs are available upon request