TRIBOS-M ER 25 Ø5x25.5
Polygonal toolholders
ID 1356637
This product is being discontinued and will only be available for a limited period of time.
Learn more and get in touch here.
TRIBOS-M ER 25 Ø5x25.5, Toolholders
- Polygonal toolholders
- Series: TRIBOS-Mini
- Toolholder interface: ER 25
- Clamping diameter: 5 mm
- Projecting length: 33 mm
- Run-out accuracy: ≤ 0.01 mm of 2.5 x D
- Min. torque: 3.5 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-Mini |
| Toolholder interface | ER 25 |
| Toolholder standard | ISO 15488-A |
| Clamping diameter D1 | 5 mm |
| ER clamping size | ER 25 |
| D2 [mm] | 9.0 |
| D3 [mm] | 10.0 |
| L [mm] | 59.5 |
| Projecting length L1 [mm]/[inch] | 33 mm / 1.3" |
| L4 [mm] | 22.5 |
| L5 [mm] | 25.5 |
| G | M8x1 |
| Min. torque [Nm] | 3.5 |
| Weight [kg] | 0.25 |
Compatible with all conventional ER clamping nuts
These product variants are suitable for both milling as well as turning centers
These product variants are suitable for both milling as well as turning centers
バージョン
回転対称構造
振れ精度
2.5 x D で ≤ 0.01 mm
ツールシャンク等級
h6
長さ設定用ネジ
軸方向長さ調整のための調整ネジなし
付属品としてデプスストップが利用可能
テーパー設計
フォーム A DIN-6388 に準拠した ER テーパー
要望に応じてご利用いただける追加の ER テーパーバージョン
個別
その他のサイズや特殊設計もご要望により承ります。