TRIBOS-M HSK-A 32 Ø1/8"x45
Porte-outils de serrage polygonal
ID 225918
TRIBOS-M HSK-A 32 Ø1/8"x45, Porte-outils
- Porte-outils de serrage polygonal
- Gammes: TRIBOS-Mini
- Interface de porte-outils: HSK-A 32
- Diamètre de serrage: 1/8"
- Longueur de projection: 45 mm
- Concentricité: ≤ 0,003 mm à 2,5 x D
- Qualité d'équilibrage: G2.5 à 25 000 tr/min ou Umax < 1 gmm
- Couple de rotation min.: 1.5 Nm
Détails techniques
| Technologie | Porte-outils de serrage polygonal |
|---|---|
| Gammes | TRIBOS-Mini |
| Interface de porte-outils | HSK-A 32 |
| Porte-outil standard | DIN ISO 12164-1 |
| Diamètre de serrage D1 | 1/8" |
| D2 [mm] | 9.0 |
| D3 [mm] | 11.0 |
| D4 [mm] | 18.8 |
| Porte à faux L1 [mm]/[pouce] | 45 mm / 1.8" |
| L2 [mm] | 17.8 |
| L4 [mm] | 22.5 |
| L5 [mm] | 23.4 |
| L6 [mm] | 25.0 |
| Couple de rotation min. [Nm] | 1.5 |
| Poids [kg] | 0.13 |
| Longueur standard | Oui |
Version
Optimum for light metal-cutting operations – consider the radial forces
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Coolant supply
With thread for coolant tube
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request