arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRIBOS-M HSK-E 32 Ø1x45 Podobné zobrazení

TRIBOS-M HSK-E 32 Ø1x45

Polygonální upínače nástrojů

ID 225760

TRIBOS-M HSK-E 32 Ø1x45, Upínače nástrojů
  • Polygonální upínače nástrojů
  • Řada: TRIBOS-Mini
  • Rozhraní upínače nástrojů: HSK-E 32
  • Uchopovací průměr: 1 mm
  • Projekční délka: 45 mm
  • Obvodová házivost: ≤ 0,003 mm při 2,5 x D
  • Stupeň vyvážení: G2,5 při 25.000 ot/min nebo Umax < 1 gmm
Technology Polygonal toolholders
Series TRIBOS-Mini
Toolholder interface HSK-E 32
Toolholder standard DIN 69893-5
Clamping diameter D1 1 mm
D2 [mm] 9.0
D3 [mm] 11.0
D4 [mm] 18.8
Projecting length L1 [mm]/[inch] 45 mm / 1.8"
L2 [mm] 27.2
L4 [mm] 22.5
L5 [mm] 23.4
L6 [mm] 25.0
Weight [kg] 0.13
Standard length yes

Version
Optimum for light metal-cutting operations – consider the radial forces
Rotationally symmetrical design

Run-out accuracy
≤ 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
With thread for coolant tube

Length-setting screw
Without adjustment screw for axial length adjustment