TRIBOS-M HSK-E 40 Ø6x50
Portautensili poligonali
ID 205459
TRIBOS-M HSK-E 40 Ø6x50, Werkzeughalter
- Polygonspannfutter
- Baureihe: TRIBOS-Mini
- Werkzeughalterschnittstelle: HSK-E 40
- Spanndurchmesser: 6 mm
- Auskraglänge: 50 mm
- Rundlaufgenauigkeit: ≤ 0,003 mm bei 2,5 x D
- Wuchtgüte: G2,5 bei 25.000 1/min oder Umax < 1 gmm
- Min. Drehmoment: 4.5 Nm
Specifiche tecniche
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-Mini |
| Toolholder interface | HSK-E 40 |
| Toolholder standard | DIN 69893-5 |
| Clamping diameter D1 | 6 mm |
| D2 [mm] | 9.0 |
| D3 [mm] | 11.0 |
| D4 [mm] | 32.0 |
| Projecting length L1 [mm]/[inch] | 50 mm / 2.0" |
| L4 [mm] | 22.5 |
| L5 [mm] | 23.4 |
| L6 [mm] | 30.0 |
| Min. torque [Nm] | 4.5 |
| Weight [kg] | 0.23 |
| Standard length | yes |
For Ø 6 mm, the run-out accuracy amounts to ≤ 0.005 mm at an unclamped length of 2.5 x D
Version
Version with access hole
Optimum for light metal-cutting operations – consider the radial forces
Rotationally symmetrical design
Run-out accuracy
≤ 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data carriers
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
With thread for coolant tube
Length-setting screw
Without adjustment screw for axial length adjustment