TRIBOS-RM HJND 28 Ø8x52
ID 1355391
- Polygonal toolholders
- Series: TRIBOS-RM
- Toolholder interface: HJND 28
- Clamping diameter: 8 mm
- Projecting length: 52 mm
- Run-out accuracy: ≤ 0.01 mm of 4 x D
- Balancing grade: Residual imbalance 2 gmm/kg
- Min. torque: 7 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-RM |
| Toolholder interface | HJND 28 |
| Clamping diameter D1 | 8 mm |
| D2 [mm] | 14.0 |
| D3 [mm] | 26.5 |
| D4 [mm] | 30.0 |
| D5 [mm] | 38.0 |
| L [mm] | 81.0 |
| Projecting length L1 [mm]/[inch] | 52 mm / 2.0" |
| L4 [mm] | 30.0 |
| L5 [mm] | 37.0 |
| L6 [mm] | 41.0 |
| G | M16x1.5 |
| Min. torque [Nm] | 7.0 |
| Wrench size A/F | 24.0 |
| Max. tightening torque [Nm] | 20.0 |
Version
The following reduction inserts are suitable alternatives for lateral joining: for Ø5 - Ø8 TRIBOS-RM SRE SO 14 (1351506) and for Ø9 - Ø12 TRIBOS-RM SRE SO 20 (25003525)
Run-out accuracy
≤ 0.01 mm of 4 x D
Balancing grade
Residual imbalance 2 gmm/kg
Tool shank quality
h6
Length-setting screw
Without adjustment screw for axial length adjustment
The minimum clamping depth for Ø 5 - Ø 8 is 25 mm and for Ø 9 - Ø 12 it is 29 mm
The maximum clamping depth for Ø 5 - Ø 8 is 81 mm and for Ø 9 - Ø 12, L2 = 47 mm
Individual
Additional sizes and customized designs are available upon request