TRIBOS-RM HJND 50 Ø8x45
Polygonal toolholders
ID 1355384
This product is being discontinued and will only be available for a limited period of time.
Learn more and get in touch here.
TRIBOS-RM HJND 50 Ø8x45, Toolholders
- Polygonal toolholders
- Series: TRIBOS-RM
- Toolholder interface: HJND 50
- Clamping diameter: 8 mm
- Projecting length: 45 mm
- Run-out accuracy: ≤ 0.01 mm of 4 x D
- Balancing grade: Residual imbalance 2 gmm/kg
- Min. torque: 7 Nm
Technical details
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-RM |
| Toolholder interface | HJND 50 |
| Clamping diameter D1 | 8 mm |
| D2 [mm] | 14.0 |
| D3 [mm] | 17.5 |
| D4 [mm] | 19.0 |
| D5 [mm] | 23.0 |
| L [mm] | 64.5 |
| Projecting length L1 [mm]/[inch] | 45 mm / 1.8" |
| L2 [mm] | 40.0 |
| L4 [mm] | 30.0 |
| L5 [mm] | 35.0 |
| L6 [mm] | 37.0 |
| G | M8 |
| Min. torque [Nm] | 7.0 |
| Wrench size A/F | 16.0 |
| Max. tightening torque [Nm] | 8.0 |
Version
The following reduction insert is suitable alternative for lateral joining: TRIBOS-RM SRE SO 14 (1351506)
Run-out accuracy
≤ 0.01 mm of 4 x D
Balancing grade
Residual imbalance 2 gmm/kg
Tool shank quality
h6
Length-setting screw
Without adjustment screw for axial length adjustment
The minimum clamping depth is 25 mm
The maximum clamping depth is L2 = 40 mm
Individual
Additional sizes and customized designs are available upon request