arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
TRIBOS-S CAT 40 Ø1/4 Illustration similar

TRIBOS-S CAT 40 Ø1/4"x90

Polygonal toolholders

ID 205360

TRIBOS-S CAT 40 Ø1/4"x90, Toolholders
  • Polygonal toolholders
  • Series: TRIBOS-S
  • Toolholder interface: CAT 40
  • Clamping diameter: 1/4"
  • Projecting length: 90 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 6 Nm
Technology Polygonal toolholders
Series TRIBOS-S
Toolholder interface CAT 40
Toolholder standard ASME B5.50
Clamping diameter D1 1/4"
D2 [mm] 10.3
D3 [mm] 13.1
D4 [mm] 44.45
Projecting length L1 [mm]/[inch] 90 mm / 3.5"
L2 [mm] 37.0
L3 [mm] 10.0
L4 [mm] 35.0
L5 [mm] 37.2
L6 [mm] 70.95
G M5
Min. torque [Nm] 6.0
Weight [kg] 0.9
Standard length yes

Version
Long, slim design
Optimum for light metal-cutting operations – consider the radial forces

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Individual
Additional sizes and customized designs are available upon request