TRIBOS-S HSK-F 63 Ø12x75
ID 202373
- Portaherramientas de sujeción poligonal
- Serie: TRIBOS-S
- Interfaz del portaherramientas: HSK-F 63
- Diámetro de sujeción: 12 mm
- Longitud de proyección: 75 mm
- Concentricidad: < 0,003 mm a 2,5 x D
- Calidad de equilibrado: G2.5 a 25.000 rpm o Umáx. < 1 gmm
- Par de apriete mín.: 25 Nm
Información técnica
| Technology | Polygonal toolholders |
|---|---|
| Series | TRIBOS-S |
| Toolholder interface | HSK-F 63 |
| Toolholder standard | DIN 69893-6 |
| Clamping diameter D1 | 12 mm |
| D2 [mm] | 19.0 |
| D3 [mm] | 21.1 |
| Projecting length L1 [mm]/[inch] | 75 mm / 3.0" |
| L2 [mm] | 48.5 |
| L4 [mm] | 45.0 |
| L5 [mm] | 49.0 |
| Min. torque [Nm] | 25.0 |
| Weight [kg] | 0.65 |
Version
Optimum for light metal-cutting operations – consider the radial forces
Rotationally symmetrical design
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69893-6
Toolholder changes
For automatic toolholder changes
Length-setting screw
Without adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request