WEL HSK-A 63 Ø40x125
WELDON end mill holders
Identyfikator 1313326
WEL HSK-A 63 Ø40x125, Toolholders
- WELDON end mill holders
- Series: WELDON
- Toolholder interface: HSK-A 63
- Clamping diameter: 40 mm
- Projecting length: 125 mm
- Run-out accuracy: ≤ 0.003 mm measured from taper to D1
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Technical details
| Technology | WELDON end mill holders |
|---|---|
| Series | WELDON |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 40 mm |
| D2 [mm] | 74.0 |
| D6 [mm] | 59.5 |
| Projecting length L1 [mm]/[inch] | 125 mm / 4.9" |
| L2 [mm] | 80.0 |
| L4 [mm] | 99.0 |
| G1 | M20x2 |
| Weight [kg] | 3.29 |
| Coolant-proof | yes |
| Standard length | yes |
Version
For clamping tools with cylindrical shanks in accordance with DIN 1835B/6359HB
Run-out accuracy
≤ 0.003 mm measured from taper to D1
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Thread G1
G1 = thread for clamping screw
Toolholder changes
For automatic toolholder changes
Scope of delivery
Including WELDON clamping screw
Individual
Additional sizes and customized designs are available upon request