ROTA NCML 1400
Hybrid chuck with manual workpiece centering
ID 809002
Hybrid chuck, standard
Product features:
Product features:
- 3-jaw centering and magnetic chuck
- Jaw quick-change system with multiple tongue and groove
- Closed through-hole
- Centering chuck: ROTA-S plus 2.0 315
- Technology: Radial pole
- Magnet type: Double AlNiCo
- With demagnetization cycle
- Dimensions: Ø 1400 x 240 mm
- Stroke per jaw: 9.9 mm
- Max. centering force: 180 kN
- Max. magnetic holding force: 160 N/cm²
- Magnet clamping range: 350 - 1400 mm
- Number of poles: 24
- Number of channels: 6
- Mains voltage: 400 V / 50 Hz
- Max. rotational speed: 280 1/min
- Weight: 2165 kg
Technical details
| Numero di giri max. [1/min] | 280.0 |
|---|---|
| Forza di centraggio max. [kN] | 180.0 |
| Forza max. di ancoraggio magnetico [N/cm²] | 160.0 |
| Coppia max. [Nm] | 220.0 |
| Campo di serraggio magnetico min. [mm] | 350.0 |
| Campo di serraggio magnetico max. [mm] | 1400.0 |
| Corsa/griffa [mm] | 9.9 |
| Numero di poli | 24.0 |
| Numero di canali | 6.0 |
| Tensione di alimentazione | 400 V / 50 Hz |
| Peso [kg] | 2165.0 |
Scope of delivery
Hybrid chuck, soft top jaws, actuation key, assembly key, operating manual and CE declaration of conformity