SGBB-F 80-40-28
Monoblock jaws
ID 1349855
System jaws, standard
Product features:
Product features:
- Monoblock jaw, fixed
- Interface 1: W-80-1
- Suitable for: KSC-F 80-214
- Dimensions: 80 x 40 x 28 mm
- Weight: 0.7 kg
Información técnica
| 宽度 [mm] | 80.0 |
|---|---|
| 深度 [mm] | 40.0 |
| 高度 [mm] | 28.0 |
| 束 | 件 |
| 重量 [kg] | 0.7 |
标配范围
系统夹爪、紧固螺钉