FIN WTR-A 250
TANDEM accessories
ID 1485602
Clamping force block accessories
Product features:
Product features:
- Gripper fingers
- For automated jaw changing
- Suitable for parallel grippers: PGN-plus 125-1, PGN-plus-P 125-1
- Dimensions: 89 x 42 x 86 mm
- Material: Aluminum
- Weight: 1 kg
Technical details
| Comprimento [mm] | 89.0 |
|---|---|
| Largura [mm] | 42.0 |
| Altura [mm] | 86.0 |
| Adequado para o tamanho | 250 |
| Peso [kg] | 1.0 |