KSL 200
Consol plate
ID 814271
Accessories for standard manual lathe chucks
Product features:
Product features:
- Consol plate
- Suitable for: ROTA-S plus 2.0 200-52
- Chuck side: Z185
- Axis fixation: 20 H7
- Length: 280 mm
- Diameter: 200 mm
- Weight: 6.6 kg
技术细节
| Length [mm] | 280.0 |
|---|---|
| The suitable chuck size [mm] | 200.0 |
| Weight [kg] | 6.6 |
Without mounting screws and without fixed T-nuts
Scope of delivery
Consol plate