arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SP-VL mini 30-6-SPA

SP-VL mini 30-6-SPA

Accessories for the standard quick-change pallet systems

ID 435640

Accessories for the standard quick-change pallet systems

Product features:
  • Clamping pin extension
  • For lifting off the workpiece and reducing the interfering contour
  • With centering pin
Technical data:
  • Dimensions: Ø90 x 30 mm
  • Holding force M6: 15 kN
  • Plane parallelism: 0.02 mm
  • Weight: 1.1 kg
A [mm] 30
Holding force M6 [kN] 15
Plane parallelism [mm] 0.02
Weight [kg] 1.1

Scope of delivery
Clamping pin extension, 1 clamping pin, fastening screw, operating manual