ASL 2-G1/8
Accessories for the standard quick-change pallet systems
ID 1315007
Accessories for the standard quick-change pallet systems
Product features:
Product features:
- Connection strip with quick ventilation
- Connection: 2x G1/8
- Suitable for: NSL3 200-V1-T, NST3 400-250, 500-300
- Dimensions: 60 x 55 x 72,6 mm
- Actuation pressure: 6 bar
- Weight: 0.36 kg
Technical details
| Anschluss | 2x G1/8 |
|---|---|
| Betätigungsdruck [bar] | 6.0 |
| Gewicht [kg] | 0.36 |
Lieferumfang
Anschlussleiste