arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
VBK-R-10 1xIL-1x7P Illustration similar

VBK-R-10 1xIL-1x7P

Accessories for standard magnetic clamping technology

Ident.-Nr. 420696

Accessories for standard magnetic clamping technology

Discontinuation information:
  • End-of-sales date: 2025-06-30
  • Replaced by: 1611052
Product features:
  • Connection cable 1xILME / 1x7-PIN for max. one magnetic chuck
  • To install between control unit KEH plus and magnetic chuck
  • Control unit = 1 x ILME.
  • Magnetic chuck = 1 x 7-PIN/4CH.
  • To control one magnetic chuck
  • With a metal and plastic sheath for protection against hot chips
Technical data:
  • Cable length: 10 m
Cable length [m] 10.0

Scope of delivery
Connection cable, operating manual