GBG-VS 100-17-40
Grip jaw
ID 430719
Top jaws, standard
Product features:
Product features:
- Grip jaw VS
- Interface 1: W-100-3
- Dimensions: 100 x 17 x 40 mm
- Number of grid holes: 12
- Weight: 0.3 kg
Technical details
Width [mm] | 100 |
---|---|
Depth [mm] | 40 |
Height [mm] | 17 |
Bundle | piece |
Weight [kg] | 0.3 |
Scope of delivery
Top jaw, fastening screws