arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SSH-A SW6-128 Illustration similar

SSH-A SW6-128

Accessories lathe chucks standard

ID 8705452

Accessories lathe chucks standard

Product features:
  • Jaw change wrench
  • For quickly changing the jaws on power lathe chucks with the jaw quick-change system
  • With safety mechanism
  • Suitable for: ROTA THW3 200-52, 225-66, 265-81, 315-104, 400-128; ROTA NCX 165-53
Technical data:
  • Wrench size: 6
  • Length: 128 mm
  • Weight: 0.12 kg
Length [mm] 128.0
Hexagon 6.0
Weight [kg] 0.12