arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PVF 50-32 QCS

PVF 50-32 QCS

Accessories for standard magnetic clamping technology

ID 1497903

Accessories for standard magnetic clamping technology

Product features:
  • Fixed pole extension PVF 50 QCS
  • For mounting on square pole magnetic chucks
  • With quick-change system
  • Without cover plate.
  • Technology: Square pole
Technical data:
  • Dimensions: 50 x 50 x 32 mm
  • Weight: 0.5 kg
Length [mm] 45.0
Width [mm] 45.0
Height [mm] 32.0
Weight [kg] 0.5