SRP-1
Dress- and cleaning plate
ID 118100
SRP-1, Dress- and cleaning plate
- Serration first side: 1/16" x 90°
- Serration second side: 1.5 mm x 60°
- Height H: 30 mm
- Length L: 250 mm
- Width B: 126 mm
Technical details
| Dentado del primer lado | 1/16" x 90° |
|---|---|
| Dentado del segundo lado | 1.5 mm x 60° |
| altura H [mm] | 30.0 |
| Longitud L [mm] | 250.0 |
| Anchura B [mm] | 126.0 |
| Peso [kg] | 7.0 |