AB H 155 M5
Workpiece pin
ID 10012133
AB H 155 M5, Workpiece pin hard
- Height H: 15 mm
- Wrench size A/F: 8
- Thread G: M5
- Material: Stahl C45
- Delivery unit: 1 piece
Specifiche tecniche
| Height H [mm] | 15.0 |
|---|---|
| Wrench size A/F | 8.0 |
| Thread G | M5 |
| Hard | yes |
| Material | Stahl C45 |
| hard | yes |
| Delivery unit | 1 piece |