PT 16-2
Pendulum jaws supporting jaws
ID 160001
PT 16-2, Pendulum jaws supporting jaws
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 16 mm
- Delivery unit: 1 piece
- Discover more chuck jaws that meet your requirements! Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Pendulum jaws supporting jaws |
|---|---|
| Serration | 1.5 mm x 60° |
| Slot width N [mm] | 16.0 |
| Width B [mm] | 50.0 |
| Length L [mm] | 75.0 |
| Thread workpiece stop G | M6 |
| Hole spacing a [mm] | 18.0 |
| Hole spacing b [mm] | 32.0 |
| Screws | M12 |
| Material | Steel 16MnCr5, hardened |
| m/piece [kg] | 1.11 |