SHB-J 126
Hard stepped top jaws
ID 133105
SHB-J 126, Hard stepped top jaws
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 21 mm
- Delivery unit: 1 set = 3 pieces
- Do you want to know the exact clamping range on your lathe chuck or do you need a different clamping range? Click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Hard stepped top jaws |
|---|---|
| Serration | 1.5 mm x 60° |
| Slot width N [mm] | 21.0 |
| Width B [mm] | 50.0 |
| Height H [mm] | 62.0 |
| Length L [mm] | 128.0 |
| Clamping depth T [mm] | 14.0 |
| Hole spacing a [mm] | 46.0 |
| Hole spacing b [mm] | 30.0 |
| Hole spacing c [mm] | 30.0 |
| Screws | M16 |
| Material | Steel 16MnCr5, hardened |
| m/set [kg] | 5.15 |