NKS 1
Single T-nut
ID 143104
NKS 1, Single T-nut
Product features:
Product features:
- Groove width: 14 mm
- Max. tightening torque: 50 Nm
- Delivery unit: 1 piece
- Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Technical details
| 产品组 | 单个 T 型螺母 |
|---|---|
| 插槽宽度 N [mm] | 14.0 |
| 宽度 B [mm] | 17.0 |
| 高度 H [mm] | 18.5 |
| 高度 H1 [mm] | 6.5 |
| 长度 L [mm] | 16.0 |
| 圆柱形螺栓 | M10 x 25 |
| 最大允许紧固力矩 [Nm] | 50.0 |
当筛选 T 型螺母时,请检查卡盘的连接尺寸(锯齿/槽宽)