arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NS 126 Illustration similar

NS 126

Single T-nut

ID 143102

NS 126, Single T-nut

Product features:
  • Groove width: 17 mm
  • Max. tightening torque: 70 Nm
  • Delivery unit: 1 piece
Tools:
  • Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Produktgruppe Einzel-Nutenstein
Nutbreite N [mm] 17.0
Breite B [mm] 22.4
Höhe H [mm] 27.0
Höhe H1 [mm] 9.0
Länge L [mm] 19.3
Zyl.-Schraube M12 x 35
Max. zul. Anziehdrehmoment [Nm] 70.0
Bei der Auswahl der Nutensteine bitte die Anschlussmaße des Futters (Verzahnung/Nutbreite) prüfen