TM 12
Single T-nut
ID 148117
This product is a legacy product.
TM 12, Single T-nut
Product features:
Product features:
- Max. tightening torque: 100 Nm
- Delivery unit: 1 piece
- Does this T-nut fit on my lathe chuck? In order to find the right T-nut for your lathe chuck, click "Tools" and use our chuck jaw quickfinder.
Technical details
| Product group | Single T-nut |
|---|---|
| Height H [mm] | 19.0 |
| Diameter D [mm] | 17.8 |
| Max. adm. tightening torque [Nm] | 100.0 |
When selecting the T-nuts, please check the connection dimensions of the chuck (serration/groove width)