KSH3 100-Z
液压二爪动力虎钳
ID 1463173
标准液压虎钳
产品特性:
产品特性:
- 二爪动力虎钳
- 中心夹紧
- 标准行程
- 夹具打磨定位孔
- 基爪: 细齿和榫槽
- 尺寸: 100 x 100 x 74,2 mm
- 最大工作压力下的夹持力: 18 kN
- 单指行程: 2 mm
- 最大卡爪高度: 60 mm
- 重复精度: 0.01 mm
- 工作压力: 10 - 60 bar
- 每双行程油耗: 30 cm³
- 闭合/张开时间: 1 s
- 重量: 5 kg
技术细节
| Stroke per jaw [mm] | 2.0 |
|---|---|
| Clamping force at max. operating pressure [kN] | 18.0 |
| Min. operating pressure [bar] | 10.0 |
| Max. operating pressure [bar] | 60.0 |
| Repeat accuracy of vise [mm] | 0.01 |
| Max. jaw height [mm] | 60.0 |
| Distance H [mm] | 16.0 |
| Oil consumption per double stroke [cm³] | 30.0 |
| Closing/opening time [s] | 1.0 |
| Weight [kg] | 5.0 |
Scope of delivery
Clamping force block, fastening screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual
Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.
Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.
Repeat accuracy
Results from the end position spread after 100 consecutive strokes
Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)