arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KSH3 200-Z-PM

KSH3 200-Z-PM

油圧式 2ジョークランピングブロック

ID 1486540

油圧式クランピング力ブロック 標準

特長:
  • 2 ジョークランピングブロック
  • センタークランプ
  • 標準ストローク
  • ジグ生成位置決めボア
  • 空圧式の終了位置モニタリング
  • 空圧式接触モニター
  • ベースジョー: 精密セレーション、タングと溝
テクニカルデータ:
  • 寸法: 200 x 200 x 95,2 mm
  • 最大作動圧力での把持力: 60 kN
  • 片側ストローク: 4 mm
  • 最大ジョー高さ: 100 mm
  • 繰り返し精度: 0.02 mm
  • 作動圧力: 10 - 60 bar
  • ダブルストロークごとの油消費量: 150 cm³
  • 閉 / 開時間: 1.3 s
  • 重量: 24 kg
Stroke per jaw [mm] 4.0
Clamping force at max. operating pressure [kN] 60.0
Min. operating pressure [bar] 10.0
Max. operating pressure [bar] 60.0
Repeat accuracy of vise [mm] 0.02
Max. jaw height [mm] 100.0
Distance H [mm] 30.0
Oil consumption per double stroke [cm³] 150.0
Closing/opening time [s] 1.3
Weight [kg] 24.0

Scope of delivery
Clamping force block, mounting screws for system jaws and clamping force block, cover plugs, fitting screws, clamping sleeves, operating manual

Clamping force
The clamping force is the arithmetic sum of the individual forces occurring at the jaws at distance "H" at maximum pressure.

Height tolerance of the vise
±0.04 mm.
Clamping force blocks with the same height are available on request.

Repeat accuracy
Results from the end position spread after 100 consecutive strokes

Maintenance and repair
For the maintenance of TANDEM vises, our special grease LP 410 should be used (ID 0184213)