arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PGS3 140

PGS3 140

Pneumatic 2-jaw clamping force blocks

ID 1452817

Pneumatic clamping force block in standard version

Product features:
  • 2-jaw clamping force block
  • Centric clamping
  • Standard stroke
Technical data:
  • Dimensions: 140 x 140 x 91,2 mm
  • Clamping force at max. operating pressure: 17 kN
  • Stroke per jaw: 3 mm
  • Max. jaw height: 30 mm
  • Repeat accuracy: 0.01 mm
  • Operating pressure: 2 - 6 bar
  • Air consumption per double stroke at 6 bar: 2300 cm³
  • Weight: 8.7 kg
Slag per klem [mm] 3.0
Klemkracht bij max. bedrijfsdruk [kN] 17.0
Min. werkdruk [bar] 2.0
Max. werkdruk [bar] 6.0
Rondloopnauwkeurigheid van spanner [mm] 0.01
Max. klemhoogte [mm] 30.0
Luchtverbruik per dubbele slag bij 6 bar [cm³] 2300.0
Gewicht [kg] 8.7

Levering
Klemkrachtblok, bevestigingsschroeven voor systeemklemmen, gebruikershandleiding; zonder systeemklemmen, zonder klempennen, zonder indexeerstiften