arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WDM-5X-BM 80-175

WDM-5X-BM 80-175

Grund- und Aufbauspannmodule

ID 1398164

Werkstückdirektspannsystem Standard

Produktmerkmale:
  • Grundmodul
  • Manuell betätigtes System
Technische Daten:
  • Abmessungen: 168 x 130 x 175 mm
  • Einzugskraft: 15 kN
  • Wiederholgenauigkeit: < 0.005 mm
  • Betätigungsmoment: 15 Nm
  • Gewicht: 8.45 kg
Diameter [mm] 80.0
Height H [mm] 175.0
Pull-down force [kN] 15.0
Actuation torque [Nm] 15.0
Repeat accuracy [mm] < 0.005
Weight [kg] 8.45

Scope of delivery
Basic module, operating manual; without mounting screws, without clamping pin