arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SPB 40-20h6 图片仅供参考

SPB 40-20h6

夹持销

ID 1398338

标准定位销

产品特性:
  • 具有缩小定心直径的定位销
  • 定位销
技术参数:
  • 定心直径: 20h6
  • 夹紧力 M12: 50 kN
  • Wiederholgenauigkeit: < 0.005 mm
  • 重量: 0.3 kg
Holding force M12 [kN] 50.0
Repeat accuracy [mm] < 0.005
Variant Positioning pin
Weight [kg] 0.3

Scope of delivery
Clamping pin, without fastening screw