OPUS-V 70
Closed-center cylinder
ID 823320
Clamping cylinder standard version
Product features:
Product features:
- Closed-center cylinder
- Feed-through for media supply: 12.5 mm
- Piston stroke: 40 mm
- Piston surface: 28 cm²
- Pull force at 40 bar: 11 kN
- Oil leakage rate: 1.5 l/min
- Min. Betriebsdruck: 7 bar
- Max. operating pressure: 70 bar
- Max. rotational speed: 7000 1/min
- Weight: 8.5 kg
Technical details
| Max. rotational speed [1/min] | 7000.0 |
|---|---|
| Piston surface [cm²] | 28.0 |
| Piston stroke [mm] | 40.0 |
| Max. pressure [bar] | 70.0 |
| Pull force at 40 bar [kN] | 11.0 |
| Oil leakage rate [l/min] | 1.5 |
| Moment of inertia [kgm²] | 0.012 |
| Weight [kg] | 8.5 |