OPUS-V 85
Closed-center cylinder
ID 823321
Clamping cylinder standard version
Product features:
Product features:
- Closed-center cylinder
- Feed-through for media supply: 12.5 mm
- Piston stroke: 32 mm
- Piston surface: 48 cm²
- Pull force at 40 bar: 19 kN
- Oil leakage rate: 1.5 l/min
- Min. Betriebsdruck: 7 bar
- Max. operating pressure: 70 bar
- Max. rotational speed: 7000 1/min
- Weight: 8 kg
Technical details
| Max. draaisnelheid [1/min] | 7000.0 |
|---|---|
| Zuigeroppervlak [cm²] | 48.0 |
| Zuigerslag [mm] | 32.0 |
| Max. druk [bar] | 70.0 |
| Trekkracht bij 40 bar [kN] | 19.0 |
| Hoeveelheid olielekkage [l/min] | 1.5 |
| Traagheidskoppel [kgm²] | 0.012 |
| Gewicht [kg] | 8.0 |